您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
ZC型 - 90°凸形转角支架
Camozzi
气动执行元件
ISO标准气缸
Cylinders Series 60 ISO 15552 (CIS market only - Commonwealth of Independent States)
附件
Powered by
CAD模型選擇
Delivery country
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_60/accessori/ancoraggio_a_cerniera_mod_zc_asmtab.prj},{NB=ZC-50(50)},{MOD=ZC-50},{PHY=50},{EB=15},{CK=12},{HB=9.0},{XD=170},{TE=50},{UL=65},{EA=16},{GL=33},{L5=1.6},{RA=30},{EM=32},{EMTOL=-0.2/-0.6},{UR=45},{PH=45},{BT=12},{BR=13.0},{INFO=Infotext},{RAD=8.000},{PPATH=ancoraggio_a_cerniera_mod_zc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
型
ⁿ/ₐ
直径
[mm]
EB
[mm]
CK
[mm]
HB
[mm]
XD
[mm]
TE
[mm]
UL
[mm]
EA
[mm]
GL
[mm]
L5
[mm]
RA
[mm]
EM
[mm]
允差
ⁿ/ₐ
UR
[mm]
PH
[mm]
BT
[mm]
BR
[mm]
ZC-32
ZC-32
32
11
10
6.6
142
38
51
10
21
1.6
18
26
-0.2/-0.6
31
32
8
10.0
ZC-40
ZC-40
40
11
12
6.6
160
41
54
15
24
1.6
22
28
-0.2/-0.6
35
36
10
11.0
ZC-50
ZC-50
50
15
12
9.0
170
50
65
16
33
1.6
30
32
-0.2/-0.6
45
45
12
13.0
ZC-63
ZC-63
63
15
16
9.0
190
52
67
16
37
1.6
35
40
-0.2/-0.6
50
50
12
15.0
ZC-80
ZC-80
80
18
16
11.0
210
66
86
20
47
2.5
40
50
-0.2/-0.6
60
63
14
15.0
ZC-100
ZC-100
100
18
20
11.0
230
76
96
20
55
2.5
50
60
-0.5/-1.5
70
71
15
19.0
ZC-125
ZC-125
125
20
25
14.0
275
94
124
30
70
3.2
60
70
-0.5/-1.5
90
90
20
22.5
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處