您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
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
目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
Series 63 cylinders
Camozzi
气动执行元件
ISO标准气缸
63系列气缸 - 铝型材 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_63/cilindri_serie_63_asmtab.prj},{NB=63MT1N050A()0025/0(0)},{ALESAGGIO=50},{MM=20},{KKNDM=16.000},{KKKDM=14.160},{B=40},{PL=19.5},{L1=25},{AM=32},{VAX=4},{EENDM=13.157},{EEKDM=11.445},{WHS=62},{WH1=37},{WH2=99},{WH3=143.000},{L2A=106.000},{L2N=188.000},{L2NX=199.000},{L3=6.0},{L4=24.000},{ZMX=180.000},{ZJX=143.000},{VD=6},{N=30.5},{BG=16.0},{RTNDM=8.000},{RTKDM=6.647},{G=8.0},{TG=46.5},{E=65.0},{SW1=17},{SW2=8},{SW3=3},{SW4=24},{CDA1=22},{CDA2=22},{X1=22.800},{VERSIONE=M},{COSTRUZIONE=T},{FUNZIONAMENTO=1},{AMMORTIZZO=N},{TIPOCOSTRUTTIVO=A},{TIPOCORSA=},{CORSA=25},{CORSA2=0},{TEMPERATURA=},{RCORR=},{VARIANTISTELO=},{VARIANTITESTATE=},{VARIANTIGUARNIZ=},{PROTEZSTELO=},{PROTEZSOFFIETTO=},{LSTELO=0},{ALTRO=},{CERTIFICAZIONI=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
系列
ⁿ/ₐ
直径
[mm]
MM
[mm]
KK
ⁿ/ₐ
B
[mm]
PL
[mm]
L1
[mm]
AM
[mm]
VA
[mm]
EE
ⁿ/ₐ
WH
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
ZM
[mm]
ZJ
[mm]
VD
[mm]
N
[mm]
BG
[mm]
RT
ⁿ/ₐ
G
[mm]
TG
[mm]
E
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
缓冲行程
[mm]
DE
[mm]
P
[mm]
R
ⁿ/ₐ
LB
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
A
[mm]
G2
ⁿ/ₐ
H
[mm]
H1
[mm]
L1B
[mm]
L2B
[mm]
L3B
[mm]
L4B
[mm]
L5B
[mm]
L6B
[mm]
L7B
[mm]
L8B
[mm]
L9B
[mm]
L10B
[mm]
KF
ⁿ/ₐ
63MT1N032A0025
63
32
12
M10x1,25
30
18.5
18
22
4
G1/8
26.000
119.000
5.5
18.500
-
120
5
27.0
16.0
M6
5.0
32.5
47.0
10
6
2
17
19
61
25
M5
36.000
30.500
35.000
25.000
32.500
M5
25.5
46.5
58
48.000
10.0
8.0
13.0
20.5
34.0
45.0
94.0
160
M6x1
63MT1N040A0025
63
40
16
M12x1,25
35
19.0
21
24
4
G1/4
30.000
130.000
5.5
23.000
-
135
5
30.0
16.0
M6
5.0
38.0
55.0
13
6
2
19
22
61
26
M5
36.600
35.000
40.000
28.000
38.000
G1/8
30.0
53.0
65
55.000
10.0
8.0
13.0
22.5
38.0
50.0
105.0
178
M8x1.25
63MT1N050A0025
63
50
20
M16x1,5
40
19.5
25
32
4
G1/4
37.000
131.000
6.0
24.000
-
143
6
30.5
16.0
M8
8.0
46.5
65.0
17
8
3
24
22
61
30
M5
44.000
40.000
50.000
35.000
46.500
G1/8
36.0
64.0
82
70.000
12.0
15.0
16.0
29.5
48.0
60.0
106.0
200
M10x1.25
63MT1N063A0025
63
63
20
M16x1,5
45
24.0
26
32
4
G3/8
37.000
146.000
6.0
27.000
-
158
6
37.5
16.0
M8
8.0
56.5
75.0
17
8
3
24
22
61
16
M5
20.500
45.000
60.000
38.000
56.500
G1/8
40.0
75.0
82
70.000
12.0
15.0
16.0
29.5
49.5
70.0
121.0
215
M10x1.25
63MT1N080A0025
63
80
25
M20x1,5
45
23.5
30
40
4
G3/8
46.000
153.000
0.0
27.000
-
174
7
37.0
19.0
M10
8.0
72.0
93.0
22
6
5
30
25
83
12
G1/8
17.500
45.000
80.000
48.000
72.000
G1/8
50.0
95.0
110
90.000
20.0
18.0
20.0
35.0
61.0
90.0
128.0
254
M12x1.75
63MT1N100A0025
63
100
25
M20x1,5
55
24.0
35
40
4
G1/2
51.000
163.000
0.0
28.000
-
189
7
39.5
19.5
M10
8.0
89.0
110.0
22
6
5
30
25
83
12
G1/8
18.000
55.000
100.000
58.000
89.000
G1/8
58.0
110.5
115
100.000
15.0
18.0
20.0
39.0
69.0
105.0
138.0
269
M12x1.75
63MT1N125A0025
63
125
32
M27x2
60
28.0
42
54
6
G1/2
65.000
185.000
6.0
0.000
-
225
8
44.0
23.0
M12
10.5
110.0
135.0
27
12
4
41
43
83
30
G1/8
36.500
60.000
130.000
65.000
110.000
G1/8
80.0
150.0
167
122.000
45.0
22.0
30.0
51.0
86.5
140.0
160.0
350
M16x2
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處